PTHF Series

PTHF4900DK

  • Electrical Characteristics
    • Catalog # PTHF4900DK
    • Input Voltage (V) 120VAC
    • Input Tolerance (%) ±20%
    • Output Type Solid state
    • Output Load Rating (VA) 1A steady state 10A iInrush
    • Output Voltage Drop (V) ≅2.5V @ rated current
    • Time Delay Type Onboard knob adjustable
    • Time Delay Range Adjustable from 1-99% / RT≅100kΩ
    • Time Delay Cycle Period 900s fixed
    • Time Delay Cycle Period Tolerance (%) ≤±5%
    • Reset Time (ms) ≤150ms
    • Repeat Accuracy (%) ±0.5% or 20ms whichever is greater
    • Setpoint vs Ambient Temperature and Operating Voltage (%) ≤ ±10%
    • Insulation Resistance ≥100 MΩ
    • Dielectric Breakdown ≥2000V RMS terminals to mounting surface
    • Circuitry Encapsulated
    • Power Consumption ≤2VA
    • Termination Type 0.25 in. (6.35mm) male quick connect terminals
    • Mounting Method Surface mount with one #10 (M5 x 0.8) screw
    • Operating Temperature -40° to 60°C (-40°F to 140°F)
    • Storage Temperature (F/C) -40° to 85°C (-40°F to 185°F)
    • Humidity 95% relative non-condensing
    • Dimensions 2.00 x 2.00 x 1.51 in. (50.8 x 50.8 x 38.4mm)
    • Weight (lbs/g) ≅2.4oz (68g)
    • Dimensions 2.00 x 2.00 x 1.51 in. (50.8 x 50.8 x 38.4mm)