Single Shot

KRDS Series

  • Electrical Characteristics
    • Catalog # KRDS120
    • Input
      Voltage (V)
      12 V dc
    • Output
      Form
      SPDT
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 0.1 - 10 s onboard adjustable
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # KRDS221
    • Input
      Voltage (V)
      24 V ac/dc
    • Output
      Form
      SPDT
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 1 - 100 s onboard adjustable
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # KRDS420
    • Input
      Voltage (V)
      120 V ac
    • Output
      Form
      SPDT
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 0.1 - 10 s onboard adjustable
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # KRDS421
    • Input
      Voltage (V)
      120 V ac
    • Output
      Form
      SPDT
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 1 - 100 s onboard adjustable
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # KRDS424
    • Input
      Voltage (V)
      120 V ac
    • Output
      Form
      SPDT
    • Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
    • Time Delay Range 1 - 100 m onboard adjustable
    • Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
    • Datasheet
    • Check Stock Order Sample
    • Catalog # KRDS430
    • Input
      Voltage (V)
      120VAC
    • Output
      Form
      SPDT
    • Storage Temperature (F/C) -40° to 85°C (-40°F to 185°F)
    • Time Delay Range 0.1 - 10s externally adjustable
    • Dimensions 2.00 x 2.00 x 1.21 in. (50.8 x 50.8 x 30.7mm)
    • Datasheet