background-waves

Series: ORS

Single Shot Timer
Product Status| Activei
info
The ORS Series’ open PCB construction offers the user good economy without sacrificing performance and reliability. The output relay is available in isolated, 10A, DPDT or SPDT forms. The time delay may be ordered as factory fixed, onboard knob, or external adjustment. All connections are 0.25 in. (6.35 mm) male quick connect terminals.


Operation (Single Shot)
Input voltage must be applied before and during timing. Upon momentary or maintained closure of the initiate switch (leading edge triggered), the output relay energizes for a measured interval of time. At the end of the time delay, the output de-energizes. Opening or reclosing the initiate switch during timing has no affect on the time delay. The output will energize if the initiate switch is closed when input voltage is applied.
Reset: Reset occurs when the time delay is complete and the initiate switch is opened. Loss of input voltage resets the time delay and output.

  • Open PCB construction
  • Analog circuitry
  • Isolated, 10A, SPDT or DPDT output contacts
  • Line voltage initiation
  • Reduces cost without sacrificing performance and reliability
  • Repeat accuracy + / - 2%, Factory calibration + / - 10%
  • Allows control of loads for AC or DC voltages
  • Separate control voltage is not required for operation

ORS Parts

FiltersFilters

Series: ORS Resources