background-waves

Series: TDS

Single Shot Timer
Product Status| Activei
info
The TDS Series combines accurate digital circuitry with isolated, 10A rated, DPDT or SPDT relay contacts in an 8 or 11-pin plug-in package. The TDS Series features DIP switch selectable time delays ranging from 0.1s to 10,230s in three ranges. The TDS Series is the product of choice for custom control panel and OEM designers.


Operation (Single Shot)
Input voltage must be applied to the input before and during timing. Upon momentary or maintained closure of the initiate switch (leading edge triggered), the output relay energizes for a measured interval of time. At the end of the delay, the output de-energizes. Opening or reclosing the initiate switch during timing has no affect on the time delay. The output will energize if the initiate switch is closed when input voltage is applied.
Reset: Reset occurs when the time delay is complete and the initiate switch is opened. Loss of input voltage resets the time delay and output.

  • 3 time ranges available (0.1s to 2.8h)
  • Microcontroller based
  • LED indication (select models)
  • DIP switch adjustment
  • Isolated output contacts
  • Repeat Accuracy + / - 0.5%
  • Allows flexibility for OEM applications
  • Allows control of loads for AC or DC voltages
  • Protects against shock, vibration, and humidity

TDS Parts

FiltersFilters

Series: TDS Resources