The TDUS Series combines digital timing circuitry with universal voltage operation. Voltages of 24 to 240VAC and 12 to 24VDC are available in three ranges. The TDUS Series offers DIP switch selectable time delays ranging from 0.1 seconds to 102.3 minutes in three ranges. Its 1A rated output, ability to operate on multiple voltages, and wide range of switch selectable time delays make the TDUS Series an excellent choice for process control systems and OEM equipment.
Operation (Single Shot)
Input voltage must be applied before and during timing. Upon momentary or maintained closure of the initiate switch (leading edge triggered), the output energizes for a measured interval of time. At the end of the delay, the output de-energizes. Opening or reclosing the initiate switch during timing has no affect on the time delay. The output will energize if the initiate switch is closed when input voltage is applied.
Reset: Reset occurs when the time delay is complete and the initiate switch is opened. Loss of input voltage resets the time delay and output.
- Microcontroller based
- Compact design
- 1A steady, 10A inrush solid-state output
- Totally solid state and encapsulated
- Repeat Accuracy + / - 0.1%
- Allows flexibility for OEM applications
- Provides 100 million operations in typical conditions
- No moving parts to arc and wear out over time and\ encapsulated to protect against shock, vibration, and humidity
TDUS TDUSH TDUSL Parts
Filters
Showing 1 to 5 of 5 Total Results
Part Number | Actions | Input Voltage (V) | Output Form | Storage temperature (°C) | Time Delay Range (s) | Dimensions |
---|
Part Number | Actions | Input Voltage (V) | Output Form | Storage temperature (°C) | Time Delay Range (s) | Dimensions | |
---|---|---|---|---|---|---|---|
24 or 120 V ac | NO - closed during timing | 1 - 1023 s in 1 s increments | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
100 or 240 V ac | NO - closed during timing | 1 - 1023 s in 1 s increments | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
12 or 24 V dc | NO - closed during timing | 1 - 1023 s in 1 s increments | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
100 or 240 V ac | NO - closed during timing | 0.1 - 102.3 m in 0.1 m increments | 2 H x 2 W in. (50.8 x 50.8 mm) | ||||
24 or 120 V ac | NO - closed during timing | 0.1 - 102.3 s in 0.1 s increments | 2 H x 2 W in. (50.8 x 50.8 mm) |