TRS Series

TRS120A2Y30

  • Electrical Characteristics
    • Catalog # TRS120A2Y30
    • Input Voltage (V) 120VAC
    • Input Tolerance (%) -20% - 10%
    • Output Type Electromechanical relay
    • Output Form Isolated SPDT
    • Output Load Rating (VA) 10A resistive @ 120/240VAC and 28VDC; 1/3hp @ 230VAC
    • Time Delay Type Analog circuitry
    • Time Delay Range 1 - 30s knob adjustable
    • Time Delay Tolerance (%) ±20%
    • Recycle Time (ms) ≤250ms
    • Reset Time (ms) ≤75ms
    • Initiate Time (ms) ≤70ms
    • Repeat Accuracy (%) ±2% or 20ms whichever is greater
    • Setting Accuracy ±20%
    • Setpoint vs Ambient Temperature and Operating Voltage (%) ≤ ±10%
    • Insulation Resistance ≥100 MΩ
    • Life Mechanical - 1 x 107; Electrical - 1 x 106
    • Power Consumption ≤3.25W
    • Termination Type Octal 8-pin
    • Mounting Method Plug-in socket
    • Operating Temperature -20° to 65°C (-4°F to 149°F)
    • Storage Temperature (F/C) -40° to 85°C (-40°F to 185°F)
    • Dimensions 3.62 x 2.39 x 1.78 in. (91.9 x 60.7 x 45.2mm)
    • Weight (lbs/g) ≅6oz (170g)
    • Dimensions 3.62 x 2.39 x 1.78 in. (91.9 x 60.7 x 45.2mm)