background-waves

PGB1010402

Product Status| Activei

PGB1010402

PULSEGUARD 0402 Pb-FREE ESD SUPPRESSOR | Series: PGB10402
info
PulseGuard® ESD Suppressors help protect sensitive electronic equipment against electrostatic discharge (ESD). They supplement the on-chip protection of integrated circuitry and are best suited for low voltage, high-speed applications where low capacitance is important. Data ports utilizing such high-speed protocols as USB 2.0, IEEE1394, HDMI and DVI can benefit from this new technology. PulseGuard suppressors use polymer composite materials to suppress fast-rising ESD transients (as specified in IEC 61000-4-2 and MIL-STD-883E), while adding virtually no capacitance to the circuit.
PropertyValue
VMAX DC (V)
12
Typ Clamping Voltage (V)
250
Channels
1
Co Typ (pF)
0.05
ESD Capability
8
Body
Glass Epoxy
Typical Trigger Voltage
1000
Terminations
Copper/Nickel/Tin
ESD Pulse Withstand - Pulses per Min
100
Vibration
MIL-STD-202F Method 201A
  • Lead-Free
  • Ultra small 0402 size
  • Extended pulse life over previous versions
  • New, reduced trigger voltage
  • Ultra-low capacitance
  • Low leakage current
  • Fast response time
  • 1-lines of protection
  • Bidirectional

PGB1010402 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
PGB1010402KRPULSEGUARD 0402 Pb-FREE ESD SUPPRESSORRoHS1/5/2007Pb-Free1/5/2007Pdf IconCoC_RoHS10_PGB1010402KRPdf IconREACH_SVHC Declaration (Contain)_PGB1010402KRContainsNoPdf IconIPC_PGB1010402KR

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.