background-waves

PGB1010603

Product Status| Activei

PGB1010603

PULSEGUARD 0603 Pb-FREE ESD SUPPRESSOR | Series: PGB10603
info
PulseGuard® ESD Suppressors help protect sensitive electronic equipment against electrostatic discharge (ESD). They supplement the on-chip protection of integrated circuitry and are best suited for low voltage, high-speed applications where low capacitance is important. Data ports utilizing such high-speed protocols as USB 2.0, IEEE1394, HDMI and DVI can benefit from this new technology. PulseGuard suppressors use polymer composite materials to suppress fast-rising ESD transients (as specified in IEC 61000-4-2 and MIL-STD-883E), while adding virtually no capacitance to the circuit.
PropertyValue
VMAX DC (V)
24
Typ Clamping Voltage (V)
150
Channels
1
Co Typ (pF)
0.06
ESD Capability
8
Body
Glass Epoxy
Typical Trigger Voltage
500
Terminations
Copper/Nickel/Tin
ESD Pulse Withstand - Pulses per Min
1000
Vibration
MIL-STD-202 Method 201A
  • Lead-Free
  • Extended pulse life over previous versions
  • New, reduced trigger voltage
  • Ultra-low capacitance
  • Low leakage current
  • Fast response time
  • 1-lines of protection
  • Bidirectional

PGB1010603 Resources

Showing 1 to 5 of 5 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
04000015NRSURFACE MOUNT ESD SUPPRESSORRoHS1/20/2004Pb-Free1/20/2004Yes
PGB1010603MRPULSEGUARD 0603 Pb-FREE ESD SUPPRESSORRoHS1/20/2004Pb-Free1/20/2004Pdf IconCoC_RoHS10_PGB1010603MRPdf IconREACH_SVHC Declaration (Contain)_PGB1010603MRContainsYes7/25/2017Pdf IconIPC_PGB1010603_NR_MR (HF)
PGB1010603MRHFPULSEGUARD 0603 HALOGEN FREERoHS1/20/2004Pb-Free1/20/2004Pdf IconCoC_RoHS10_PGB1010603MRHFPdf IconREACH_SVHC Declaration (Contain)_PGB1010603MRHFContainsYes11/28/2011Pdf IconIPC_PGB1010603_NR_MR (HF)
PGB1010603NRPULSEGUARD 0603 Pb-FREE ESD SUPPRESSORRoHS1/20/2004Pb-Free1/20/2004Pdf IconCoC_RoHS10_PGB1010603NRPdf IconREACH_SVHC Declaration (Contain)_PGB1010603NRContainsYesPdf IconIPC_PGB1010603_NR_MR (HF)
PGB1010603NRHFPULSEGUARD 0603 HALOGEN FREERoHS1/20/2004Pb-Free1/20/2004Pdf IconCoC_RoHS10_PGB1010603NRHFPdf IconREACH_SVHC Declaration (Contain)_PGB1010603NRHFContainsYes11/28/2011Pdf IconIPC_PGB1010603_NR_MR (HF)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.