Industrial Product Portfolio
Learn about our fuses and fuse holders, protection relays, electronic controls, surge protective devices, auxiliary switches, and temperature sensors.
Using the proper accessories improves the organization, safety, and performance of electrical systems. Littelfuse helps you achieve the best results by offering an extensive line of cable ties and a high-performance battery post adapter. Our nylon cable ties come in lengths of 98 mm to 540 mm, widths of 2.5 mm to 7.8 mm, and tensile strengths of 8 kg to 55 kg. Our battery post adapters attach to threaded positive terminals and connect to standard battery cable clamps.
A variety of protection relay retrofit adapter plates are available for the products listed above. These adapter plates simplify the process of updating electromechanical or poorly functioning existing relays. Consult factory if you have a specific product to replace that is not featured. Adapters are available in either plate style for panel mounting or draw out style, depending on the relay being replaced. Motor, feeder, and ground-fault protection upgrades are available for electromechanical or solid-state relays that are nearing the end of their life.