RSD

RSD370

  • Electrical Characteristics
    • Catalog # RSD370
    • Hold Current (A) 3.7
    • Trip Current (A) 11
    • Max Voltage Rating 6
    • Max Fault Current Rating (A) 50
    • Max Power Dissipation (W) 1.5
    • Minimum Resistance (RMIN) (Ohms) 0.0035
    • Resistance (Max) Ω 0.012
    • Max Resistance (R1max) (Ohms) 0.018
    • Max Time to Trip Time (Sec) 5
    • Typical Resistance (RTYP) (Ohms) 0.007
    • Activation Temperature (Typical) DEGC 125
    • Interrupt Current (Max) AMP 50
    • Power Dissipation (Typical) WATT 0.85
    • Packaging Method Tape & Reel