STD

STD200

  • Electrical Characteristics
    • Catalog # STD200
    • Hold Current (A) 2
    • Trip Current (A) 4.4
    • Max Voltage Rating 24
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 1.9
    • Minimum Resistance (RMIN) (Ohms) 0.03
    • Max Resistance (R1max) (Ohms) 0.1
    • Max Time to Trip Current (A) 10
    • Max Time to Trip Time (Sec) 10
    • Mounting Method Surface Mount