STD

STD350

  • Electrical Characteristics
    • Catalog # STD350
    • Hold Current (A) 3.5
    • Trip Current (A) 6.3
    • Max Voltage Rating 24
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 2.5
    • Minimum Resistance (RMIN) (Ohms) 0.017
    • Max Resistance (R1max) (Ohms) 0.05
    • Max Time to Trip Current (A) 20
    • Max Time to Trip Time (Sec) 20
    • Mounting Method Surface Mount