16R300G - 16R Series

Series: 16R
Questions? Contact Littelfuse Support
PTC 16R Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse 16R Series Radial Leaded PTCs are designed to provide resettable overcurrent protection serving a wide range of electronics applications. With maximum 16 volts and maximum 100-ampere short circuit rating, they offer an ideal solution for USB protection.

Features:
  • 100A short circuit rating
  • 16V Operating voltages
  • Fast time–to–trip
  • Meets all USB protection requirements
  • RoHS compliant, Lead- Free and Halogen-Free
Applications:
  • Computers & peripherals
  • Any USB application
  • General Electronics
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
16R300GU PTC 16V POLYFUSE RADIAL LEADS 3A RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_16R300GU REACH_SVHC Declaration_16R300GU Yes
01/01/2010
Does not Contain IPC_16R300GU
16R300GPR PTC 16V POLYFUSE AMMO RADIAL LEADS 3A RoHS No 01/01/2005 PbFree No 01/01/2005 CoC_RoHS10_16R300GPR REACH191_Declaration_16R300GPR Yes
01/01/2010
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.