60R250 - 60R Series

Series: 60R
Questions? Contact Littelfuse Support
PTC 60R Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 60R series radial leaded device is designed to provide overcurrent protection for (≤60V) applications where space is not a concern and resettable protection is preferred.

Features:
  • Cured, flame retardant epoxy polymer insulating material meets UL 94V-0 requirements
  • Fast time-to-trip
  • RoHS compliant, Lead-Free and Halogen-Free
Applications:
  • USB hubs, ports and peripherals
  • IEEE1394 ports
  • Computers & peripherals
  • Motor protection
  • General electronics
  • Automotive applications
  • Industrial controls
  • Transformers
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
60R250XMR PTC 60V POLYFUSE AMMO RADIAL LEADS 2.50A RoHS No 07/01/2006 PbFree No 07/01/2006 CoC_RoHS10_60R250XMR REACH_SVHC Declaration_60R250XMR.pdf Yes
01/01/2010
Does not Contain IPC 60R250XMR_KN
60R250XF PTC 60V POLYFUSE RADIAL LEADS 2.50A RoHS No 07/01/2006 PbFree No 07/01/2006 CoC_RoHS10_60R250XF REACH_SVHC Declaration_60R250XF Yes
01/01/2010
Does not Contain IPC 60R250XF_KN
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.