RUEF

RUEF110-2

  • Electrical Characteristics
    • Catalog # RUEF110-2
    • Hold Current (A) 1.1
    • Trip Current (A) 2.2
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 1.17
    • Minimum Resistance (RMIN) (Ohms) 0.07
    • Resistance (Max) Ω 0.1
    • Max Resistance (R1max) (Ohms) 0.17
    • Max Time to Trip Time (Sec) 6.6
    • Max Voltage Rating (V) 30
    • Power Dissipation (Typical) WATT 0.7
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel