RUEF

RUEF135S

  • Electrical Characteristics
    • Catalog # RUEF135S
    • Hold Current (A) 1.35
    • Trip Current (A) 2.7
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 1.25
    • Minimum Resistance (RMIN) (Ohms) 0.04
    • Resistance (Max) Ω 0.08
    • Max Resistance (R1max) (Ohms) 0.13
    • Max Time to Trip Time (Sec) 7.3
    • Max Voltage Rating (V) 30
    • Power Dissipation (Typical) WATT 0.8
    • Max Operating Temp (°C) 85
    • Packaging Method Bag