RUEF

RUEF250

  • Electrical Characteristics
    • Catalog # RUEF250
    • Hold Current (A) 2.5
    • Trip Current (A) 5
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 1.45
    • Minimum Resistance (RMIN) (Ohms) 0.02
    • Resistance (Max) Ω 0.04
    • Max Resistance (R1max) (Ohms) 0.07
    • Max Time to Trip Time (Sec) 10.3
    • Max Voltage Rating (V) 30
    • Power Dissipation (Typical) WATT 1.2
    • Max Operating Temp (°C) 85
    • Packaging Method Bag