RUEF

RUEF300K

  • Electrical Characteristics
    • Catalog # RUEF300K
    • Hold Current (A) 3
    • Trip Current (A) 6
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 2.51
    • Minimum Resistance (RMIN) (Ohms) 0.02
    • Resistance (Max) Ω 0.05
    • Max Resistance (R1max) (Ohms) 0.08
    • Max Time to Trip Time (Sec) 10.8
    • Max Voltage Rating (V) 30
    • Power Dissipation (Typical) WATT 2
    • Max Operating Temp (°C) 85
    • Packaging Method Loose Piece