RUEF

RUEF500K

  • Electrical Characteristics
    • Catalog # RUEF500K
    • Hold Current (A) 5
    • Trip Current (A) 10
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 3.23
    • Minimum Resistance (RMIN) (Ohms) 0.01
    • Resistance (Max) Ω 0.03
    • Max Resistance (R1max) (Ohms) 0.05
    • Max Time to Trip Time (Sec) 14.5
    • Max Voltage Rating (V) 30
    • Power Dissipation (Typical) WATT 3
    • Max Operating Temp (°C) 85
    • Packaging Method Bag