RUEF

RUEF800-1

  • Electrical Characteristics
    • Catalog # RUEF800-1
    • Hold Current (A) 8
    • Trip Current (A) 16
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 4.35
    • Minimum Resistance (RMIN) (Ohms) 0.005
    • Resistance (Max) Ω 0.013
    • Max Resistance (R1max) (Ohms) 0.02
    • Max Time to Trip Time (Sec) 18.8
    • Max Voltage Rating (V) 30
    • Power Dissipation (Typical) WATT 4
    • Max Operating Temp (°C) 85
    • Packaging Method Loose Piece