RXEF

RXEF005

  • Electrical Characteristics
    • Catalog # RXEF005
    • Hold Current (A) 0.05
    • Trip Current (A) 0.1
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 0.29
    • Minimum Resistance (RMIN) (Ohms) 7.3
    • Resistance (Max) Ω 11.1
    • Max Resistance (R1max) (Ohms) 20
    • Max Time to Trip Time (Sec) 5
    • Max Voltage Rating (V) 60
    • Power Dissipation (Typical) WATT 0.22
    • Max Operating Temp (°C) 85
    • Packaging Method Bag