RXEF

RXEF030

  • Electrical Characteristics
    • Catalog # RXEF030
    • Hold Current (A) 0.3
    • Trip Current (A) 0.6
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 0.77
    • Minimum Resistance (RMIN) (Ohms) 0.88
    • Resistance (Max) Ω 1.33
    • Max Resistance (R1max) (Ohms) 2.1
    • Max Time to Trip Time (Sec) 3
    • Max Voltage Rating (V) 72
    • Power Dissipation (Typical) WATT 0.49
    • Max Operating Temp (°C) 85
    • Packaging Method Bag