RXEF

RXEF300-2

  • Electrical Characteristics
    • Catalog # RXEF300-2
    • Hold Current (A) 3
    • Trip Current (A) 6
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 3.49
    • Minimum Resistance (RMIN) (Ohms) 0.04
    • Resistance (Max) Ω 0.06
    • Max Resistance (R1max) (Ohms) 0.1
    • Max Time to Trip Time (Sec) 19.8
    • Max Voltage Rating (V) 72
    • Power Dissipation (Typical) WATT 2.8
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel