0402L

0402L035SL

  • Electrical Characteristics
    • Catalog # 0402L035SL
    • Hold Current (A) 0.35
    • Trip Current (A) 0.7
    • Max Voltage Rating 6
    • Max Fault Current Rating (A) 50
    • Max Power Dissipation (W) 0.5
    • Minimum Resistance (RMIN) (Ohms) 0.05
    • Max Resistance (R1max) (Ohms) 0.7
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 0.1
    • Operating Temperature (deg C) -40 degC to 85 degC
    • Package Size 402
    • Mounting Method Reflow
    • Marking Code No Marking
  • Technical Resources
    • Datacenter Selection Guide

      Today’s datacenters must handle the vastly higher volumes of data being produced by millions of mobile devices and the objects that make up the Internet of Things

    • Littelfuse_Circuit_Protection_Technology_Application_Matrix

      With the industry’s broadest and deepest portfolio of circuit protection technologies backed by unparalleled design support, Littelfuse is the company that engineers trust to answer their most critical circuit protection questions...

    • Product Selection Guide

      Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...