1812L

1812L110/33

  • Electrical Characteristics
    • Catalog # 1812L110/33
    • Hold Current (A) 1.1
    • Trip Current (A) 1.95
    • Max Voltage Rating 33
    • Max Fault Current Rating (A) 20
    • Max Power Dissipation (W) 0.8
    • Minimum Resistance (RMIN) (Ohms) 0.06
    • Max Resistance (R1max) (Ohms) 0.2
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 0.5
    • Package Size 1812 (4532)
    • Typical Resistance (RTYP) (Ohms) 0.12
    • Mounting Method Surface Mount