ASMD

ASMD030F-2

  • Electrical Characteristics
    • Catalog # ASMD030F-2
    • Hold Current (A) 0.23
    • Trip Current (A) 0.59
    • Max Voltage Rating 60
    • Max Fault Current Rating (A) 10
    • Minimum Resistance (RMIN) (Ohms) 0.98
    • Max Resistance (R1max) (Ohms) 4.8
    • Resistance Automotive (Max) Ω 4.8
    • Max Time to Trip Time (Sec) 12
    • Package Size 2920
    • Power Dissipation (Typical) WATT 1.1
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel