ASMD

ASMD075F-2

  • Electrical Characteristics
    • Catalog # ASMD075F-2
    • Hold Current (A) 0.6
    • Trip Current (A) 1.48
    • Max Voltage Rating 30
    • Max Fault Current Rating (A) 40
    • Minimum Resistance (RMIN) (Ohms) 0.29
    • Max Resistance (R1max) (Ohms) 1
    • Resistance Automotive (Max) Ω 1
    • Max Time to Trip Time (Sec) 20
    • Package Size 2920
    • Power Dissipation (Typical) WATT 1.1
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel