ASMD

ASMD100F-2

  • Electrical Characteristics
    • Catalog # ASMD100F-2
    • Hold Current (A) 0.9
    • Trip Current (A) 2.16
    • Max Voltage Rating 30
    • Max Fault Current Rating (A) 40
    • Minimum Resistance (RMIN) (Ohms) 0.098
    • Max Resistance (R1max) (Ohms) 0.48
    • Resistance Automotive (Max) Ω 0.48
    • Max Time to Trip Time (Sec) 20
    • Package Size 2920
    • Power Dissipation (Typical) WATT 1.1
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel