ASMD

ASMD125F-2

  • Electrical Characteristics
    • Catalog # ASMD125F-2
    • Hold Current (A) 1.04
    • Trip Current (A) 2.46
    • Max Voltage Rating 16
    • Max Fault Current Rating (A) 40
    • Minimum Resistance (RMIN) (Ohms) 0.057
    • Max Resistance (R1max) (Ohms) 0.25
    • Resistance Automotive (Max) Ω 0.25
    • Max Time to Trip Time (Sec) 20
    • Package Size 2920
    • Power Dissipation (Typical) WATT 1.1
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel