ASMD

ASMD185F-2

  • Electrical Characteristics
    • Catalog # ASMD185F-2
    • Hold Current (A) 1.85
    • Trip Current (A) 3.7
    • Max Voltage Rating 16
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 1.5
    • Minimum Resistance (RMIN) (Ohms) 0.032
    • Max Resistance (R1max) (Ohms) 0.126
    • Resistance Automotive (Max) Ω 0.126
    • Max Time to Trip Time (Sec) 11.3
    • Package Size 3425
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel