ASMD

ASMD200F-2

  • Electrical Characteristics
    • Catalog # ASMD200F-2
    • Hold Current (A) 1.73
    • Trip Current (A) 3.93
    • Max Voltage Rating 16
    • Max Fault Current Rating (A) 40
    • Minimum Resistance (RMIN) (Ohms) 0.05
    • Max Resistance (R1max) (Ohms) 0.12
    • Resistance Automotive (Max) Ω 0.12
    • Max Time to Trip Time (Sec) 30
    • Package Size 3425
    • Power Dissipation (Typical) WATT 1.2
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel