ASMDC

ASMDC075F-2

  • Electrical Characteristics
    • Catalog # ASMDC075F-2
    • Hold Current (A) 0.75
    • Trip Current (A) 1.5
    • Max Voltage Rating 33
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 1.5
    • Minimum Resistance (RMIN) (Ohms) 0.1
    • Max Resistance (R1max) (Ohms) 0.61
    • Resistance Automotive (Max) Ω 0.61
    • Max Time to Trip Time (Sec) 0.3
    • Package Size 2920
    • Power Dissipation (Typical) WATT N/A
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel