ASMDC

ASMDC185F/33-2

  • Electrical Characteristics
    • Catalog # ASMDC185F/33-2
    • Hold Current (A) 1.85
    • Trip Current (A) 3.7
    • Max Voltage Rating 33
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 1.7
    • Minimum Resistance (RMIN) (Ohms) 0.05
    • Max Resistance (R1max) (Ohms) 0.15
    • Resistance Automotive (Max) Ω 0.15
    • Max Time to Trip Time (Sec) 2.5
    • Package Size 2920
    • Power Dissipation (Typical) WATT N/A
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel