ASMDC

ASMDC300F/24-2

  • Electrical Characteristics
    • Catalog # ASMDC300F/24-2
    • Hold Current (A) 3
    • Trip Current (A) 6
    • Max Voltage Rating 24
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 1.7
    • Minimum Resistance (RMIN) (Ohms) 0.015
    • Max Resistance (R1max) (Ohms) 0.072
    • Resistance Automotive (Max) Ω 0.072
    • Max Time to Trip Time (Sec) 5
    • Package Size 2920
    • Power Dissipation (Typical) WATT N/A
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel