High Temperature SMD

NANOSMDCH030F/24-02

  • Electrical Characteristics
    • Catalog # NANOSMDCH030F/24-02
    • Hold Current (A) 0.3
    • Trip Current (A) 0.82
    • Max Voltage Rating 24
    • Max Fault Current Rating (A) 10
    • Max Power Dissipation (W) 1
    • Minimum Resistance (RMIN) (Ohms) 0.5
    • Max Resistance (R1max) (Ohms) 1.95
    • Max Time to Trip Time (Sec) 0.1
    • Package Size 1206
    • Power Dissipation (Typical) WATT N/A
    • Max Operating Temp (°C) 125
    • Packaging Method Tape & Reel