nanoSMD

nanoSMDC020F-2

  • Electrical Characteristics
    • Catalog # nanoSMDC020F-2
    • Hold Current (A) 0.2
    • Trip Current (A) 0.42
    • Max Voltage Rating 24
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 0.6
    • Minimum Resistance (RMIN) (Ohms) 0.65
    • Max Resistance (R1max) (Ohms) 3.1
    • Max Time to Trip Time (Sec) 0.1
    • Package Size 1206
    • Max Voltage Rating (V) 24
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel