nanoSMD

nanoSMDC025F-2

  • Electrical Characteristics
    • Catalog # nanoSMDC025F-2
    • Hold Current (A) 0.25
    • Trip Current (A) 0.58
    • Max Voltage Rating 16
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 0.6
    • Minimum Resistance (RMIN) (Ohms) 0.4
    • Max Resistance (R1max) (Ohms) 2.1
    • Max Time to Trip Time (Sec) 0.1
    • Package Size 1206
    • Max Voltage Rating (V) 16
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel