PICOASMDC012S-2 - picoASMD Series

PTC picoASMD Series Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The picoASMD is the first small-sized 0805 PPTC series from Littelfuse with AEC-Q200 qualification for Automotive Applications and it provides surface mount overcurrent protection for applications where space is a prime concern and resettable protection is desired.

Features:

  • Products meet applicable automotive industry standards
  • Compatible with high-volume electronics assembly
  • Smaller footprint ˗ 0805 Size
  • Resettable solution against overcurrent and short-circuit
  • AEC-Q200 qualified, RoHS compliant, and ISO/TS16949 certified
  • Surface-mount Form Factor

Benefits:

  • Expertise from the world’s leading resettable overcurrent protection manufacturer
  • Provides wider range of form factors to enhance design flexibility
  • Meets ever-increasing demand for compact and space-saving designs due to more electronics content in vehicle
  • Restores system operation after reset when fault condition is removed, thus provides safety and protection
  • Able to meet most stringent requirements for the extreme harsh automotive environment
  • Suitable for standard PCB assembly to enable automated mass production

Applications:

  • Automotive and Industrial Transportation
  • Actuators and medium motors
  • Trace protection
  • Harness/junction box protection
  • Powered outputs
  • Electronic control modules
  •  Telematics/Infotainment

Product Video:

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
RF4562-000 PICOASMDC012S-2 RoHS No 04/26/2016 PbFree No 04/26/2016 CoC_RoHS10_RF4562-000_PICOASMDC012S-2 REACH_SVHC Declaration_RF4562-000 (PICOASMDC012S-2) Yes
04/26/2016
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.