SMD

SMD050F-2

  • Electrical Characteristics
    • Catalog # SMD050F-2
    • Hold Current (A) 0.5
    • Trip Current (A) 1
    • Max Voltage Rating 60
    • Max Fault Current Rating (A) 10
    • Max Power Dissipation (W) 1.7
    • Minimum Resistance (RMIN) (Ohms) 0.35
    • Max Resistance (R1max) (Ohms) 1.4
    • Max Time to Trip Time (Sec) 4
    • Package Size 2920
    • Max Voltage Rating (V) 60
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel