SMD

SMD100F-2018-2

  • Electrical Characteristics
    • Catalog # SMD100F-2018-2
    • Hold Current (A) 1.1
    • Trip Current (A) 2.2
    • Max Voltage Rating 15
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 1.4
    • Minimum Resistance (RMIN) (Ohms) 0.1
    • Max Resistance (R1max) (Ohms) 0.4
    • Max Time to Trip Time (Sec) 0.5
    • Package Size 2018
    • Max Voltage Rating (V) 15
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel