SMD

SMD200F-2018-2

  • Electrical Characteristics
    • Catalog # SMD200F-2018-2
    • Hold Current (A) 2
    • Trip Current (A) 4.2
    • Max Voltage Rating 6
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 1.5
    • Minimum Resistance (RMIN) (Ohms) 0.048
    • Max Resistance (R1max) (Ohms) 0.1
    • Max Time to Trip Time (Sec) 3
    • Package Size 2018
    • Max Voltage Rating (V) 6
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel