SMD

SMDH120-2

  • Electrical Characteristics
    • Catalog # SMDH120-2
    • Hold Current (A) 1.2
    • Trip Current (A) 2.3
    • Max Voltage Rating 16
    • Max Fault Current Rating (A) 50
    • Max Power Dissipation (W) 2
    • Minimum Resistance (RMIN) (Ohms) 0.15
    • Max Resistance (R1max) (Ohms) 0.34
    • Max Time to Trip Time (Sec) 2
    • Package Size 2920
    • Max Voltage Rating (V) 16
    • Max Operating Temp (°C) 125
    • Packaging Method Tape & Reel