SMD

SMDH160-2

  • Electrical Characteristics
    • Catalog # SMDH160-2
    • Hold Current (A) 1.6
    • Trip Current (A) 3.2
    • Max Voltage Rating 16
    • Max Fault Current Rating (A) 70
    • Max Power Dissipation (W) 2.2
    • Minimum Resistance (RMIN) (Ohms) 0.05
    • Max Resistance (R1max) (Ohms) 0.15
    • Max Time to Trip Time (Sec) 15
    • Package Size 3425
    • Max Voltage Rating (V) 16
    • Max Operating Temp (°C) 125
    • Packaging Method Tape & Reel