SMDC

SMDCH125F/24-02

  • Electrical Characteristics
    • Catalog # SMDCH125F/24-02
    • Hold Current (A) 1.25
    • Trip Current (A) 2.5
    • Max Voltage Rating 24
    • Max Fault Current Rating (A) 20
    • Max Power Dissipation (W) 2
    • Minimum Resistance (RMIN) (Ohms) 0.08
    • Max Resistance (R1max) (Ohms) 0.24
    • Max Time to Trip Time (Sec) 0.5
    • Package Size 2920
    • Max Voltage Rating (V) 24
    • Max Operating Temp (°C) 125
    • Packaging Method Tape & Reel