600R

600R150

  • Electrical Characteristics
    • Catalog # 600R150
    • Hold Current (A) 0.15
    • Trip Current (A) 0.3
    • Max Voltage Rating 600
    • Max Fault Current Rating (A) 3
    • Max Power Dissipation (W) 1
    • Minimum Resistance (RMIN) (Ohms) 6
    • Max Resistance (R1max) (Ohms) 22
    • Max Time to Trip Current (A) 1
    • Max Time to Trip Time (Sec) 4
    • Operating Temperature (deg C) -40¦C - + 85¦C
    • Typical Resistance (RTYP) (Ohms) 12
    • Mounting Method Through Hole