600R150-RB - 600R Series

Series: 600R
Questions? Contact Littelfuse Support
PTC 600R Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 600R series is designed to protect against power fault events typically found in telecom applications. This series is designed to be used in applications that need to meet the requirements of GR-1089-CORE and UL60950/EN60950/IEC60950. These resettable devices also meet the requirements of ITU K.20, K.21 and K.44.

Features:
  • 0.15 — 0.16A Hold current range, 60VDC operating voltage
  • 600VAC interrupt rating
  • Fast time-to-trip
  • Binned and sorted narrow resistance ranges available
  • RoHS compliant, Lead-Free and Halogen-Free
Applications:
  • Central Office Equipment (CO)
  • Customer Premises Equipment (CE)
  • Alarm systems
  • Set Top Boxes (STB)
  • Voice over IP (VOIP)
  • Subscriber Line Interface Circuit (SLIC)
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
600R150-RBZR PTC 60V/600V POLYFUSE TELECOM .150A RoHS No 07/07/2006 PbFree No 07/07/2006 CoC_RoHS10_600R150-RBZR REACH_SVHC Declaration_600R150-RBZR Yes
01/01/2010
Does not Contain IPC_600R150-RBZR_KN
600R150-RBF PTC 60V/600V POLYFUSE TELECOM .150A RoHS No 07/07/2006 PbFree No 07/07/2006 Yes
01/01/2010
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.