SB5000 Industrial Shock Block

SB5060_021_0

  • Electrical Characteristics
    • Catalog # SB5060_021_0
    • Conformally coated Standard
    • Frequency 60
    • GF Trip Level A 6 (Fixed)
    • NEMA Rating NEMA 4X, IP69K
    • Relay Contacts Config One Normally Open
    • Relay Contacts Operation Follows Contactor
    • System type Grounded
    • Supply Voltage ac 208