background-waves

SB5060-311-0

Product Status| Activei

SB5060-311-0

SHOCK BLOCK EGFPD 600V 60A | Series: SB5000
info

SB5060-311-0 is an Industrial Shock Block® with a supply voltage of 600 and trip level (mA) at 6, 10–100 in increments of 10 (selectable).

PropertyValue
Conformally Coated
Standard
Frequency (Hz)
60
GF Trip Level A
6, 10, 20, 30, 40, 50, 60, 70, 80, 90, 100 (Selectable)
NEMA Rating
NEMA 4X, IP69K
Relay Contacts Config
One Normally Open
Relay Contacts Operation
Follows Contactor
System Type
Grounded
Supply Voltage AC
600
GF Trip Time (s)
Inverse time trip curve

SB5060-311-0 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SB5060-311-0SHOCK BLOCK EGFPD 600V 60A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.