background-waves

SB6100-100-0

Product Status| Obsoletei

SB6100-100-0

Shock Block, 240 V, GFCI, Open-Chassis | Series: SB6100
info

SB6100-100-0 is an Industrial Shock Block® with a supply voltage of 240 and trip level (mA) at 20 (fixed).

PropertyValue
Conformally Coated
Standard
Dimensions
17.9 H x 13.4 W x 6.8 D in. (455 x 340.7 x 174.9 mm)
Frequency (Hz)
60
GF Trip Level A
20
Relay Contacts Config
One Form A (N.O.)
Relay Contacts Operation
Fail-safe
System Type
Grounded
Supply Voltage AC
240
full load current
100

SB6100-100-0 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SB6100-100-0Shock Block, 240 V, GFCI, Open-Chassis

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.