

The Low IH Pxxx0SxLHL Series is designed to protect baseband equipment such as modems, line cards, CPE and DSL from damaging overvoltage transients.
- Low voltage overshoot
- Low on-state voltage
- Does not degrade in surge capability after multiple surge events within limit.
- Fails short circuit when surged in excess of ratings
- Low capacitance
- UL Recognized to UL 497B as an Isolated Loop Circuit Protector
Pxxx0SxLHL Parts
Filters
Showing 1 to 4 of 4 Total Results
Part Number | Actions | VDRM T-R (V) | VS T-R (V) | Pins Tip to Ring | CO 2V T-R MAX (pF) | CO 2V T-R MIN (pF) | Iscurr | IDRM @ VDRM (µA) | IH (A) | di/dt @ 110°C (A/µs) | Regulatory Requirements | Ipp5x310 | Ipp10x700 | Ipp2x10 | Ipp5x320 | Ipp8x20 | Surge Rating | Package |
---|
Part Number | Actions | VDRM T-R (V) | VS T-R (V) | Pins Tip to Ring | CO 2V T-R MAX (pF) | CO 2V T-R MIN (pF) | Iscurr | IDRM @ VDRM (µA) | IH (A) | di/dt @ 110°C (A/µs) | Regulatory Requirements | Ipp5x310 | Ipp10x700 | Ipp2x10 | Ipp5x320 | Ipp8x20 | Surge Rating | Package | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
275 | 380 | 1-2 | 65 | 30 | 800 | 5 | 10 | 500 | GR1089 INTER BUILDING GR1089 I | 250 | 600 | 500 | B | DO-214AA | |||||
400 | 570 | 1-2 | 50 | 10 | 800 | 5 | 50 | 500 | GR1089 INTER BUILDING GR1089 INTRA-BUILDING ITU K.20 ITU K.20 ENHANCED ITU K.21 ENHANCED TIA-968-A YD/T 993-1998 WITH PRIMARY YD/T 993-1998 WITHOUT PRIMARY | 100 | 100 | 250 | 100 | 250 | B | DO-214AA | |||
400 | 530 | 1-2 | 50 | 20 | 800 | 5 | 50 | 500 | GR1089 INTER BUILDING | 200 | 200 | 500 | 200 | 400 | C | DO-214AA | |||
400 | 570 | 1-2 | 65 | 25 | 800 | 5 | 10 | 500 | GR1089 INTER BUILDING | 250 | 600 | 500 | B | DO-214AA |
Pxxx0SxLHL Applications
- Baseband equipment such as modems, line cards, CPE and DSL